Product added to cart

Spot Lights

Custom and
Volume Manufacturing

Learn More

Filter
Effilux EFFI-Lase Structured LED Lighting Projector	Effilux EFFI-Lase 結構光投影光源
  • 高精度無散斑
  • 多種投影圖案可選
  • 白光、藍光、紅光、紅外光可選
Advanced Illumination High Intensity UltraSeal Washdown Spot Lights Advanced Illumination 高強度超密封可沖洗點光源
  • 已通過 IP69K 認證,可用於極端沖洗環境
  • 是衛生和無菌製造應用的理想選擇
  • 在 300mm 工作距離的強度超過 60,000 勒克斯(Lux)
Advanced Illumination High Intensity Pattern Projecting Spot Lights Advanced Illumination 高強度圖案投射聚光燈
  • 輸出強度最高可達 2,000 勒克斯
  • 包括用於熱管理的散熱器
  • 可選購建議的手動強度控制器(#86-887#89-555)
  • 包含各種分劃板圖案
Advanced Illumination MicroBrite Compact Spot Lights Advanced Illumination MicroBrite 精巧型方形聚光燈
  • 高達 15,000 勒克斯的燈光輸出
  • 體積精巧的方形外殼
  • 也供應 MicroBrite 高強度方形聚光燈
  • 可選購建議的手動強度調整器(#86-887#89-555)
Advanced Illumination MicroBrite High Intensity Spot Lights Advanced Illumination MicroBrite 高強度方形背光燈
  • 高強度輸出,最高可達 60,000 勒克斯
  • 適合離軸應用的方形格式聚光燈
  • 也供應 MicroBrite 精巧型方形聚光燈
  • 可選購建議的手動強度調整器(#86-887#89-555)
Advanced Illumination Long Working Distance High Intensity Spot Lights Advanced Illumination 長工作距離高強度聚光燈
  • 在長工作距離提供均勻照明
  • 高強度輸出,最高可達 110,000 勒克斯
  • 工作距離最長 2,700mm
  • 可選購建議的手動強度調整器(#86-887#89-555)
ADVANCED ILLUMINATION EuroBrite™聚光燈 ADVANCED ILLUMINATION EuroBrite™聚光燈
  • 由最多四個100 x 150mm的裝置構成菊花鏈
  • 不需要任何散熱器
  • 提供白色、紅色與藍色版本
Advanced Illumination Ethernet Controlled High Intensity LED Spot Lights ADVANCED ILLUMINATION 乙太網路控制的高強度LED點光源
  • 可透過乙太網路 GUI 或 Web 瀏覽器進行控制
  • 可相容 8mm 或 1/4 英吋(0.312英吋)光纖照明端口
  • 高效熱管理可延長 LED 使用壽命
  • 可相容 TECHSPEC® 遠心背光光源遠心鏡頭
CCS LED 點光源照明器 CCS LED 點光源照明器
  • 是校準及測量應用的理想選擇
  • 可選 L 型和圓柱型外殼
  • 可提供 8mm 或 12mm 出光口徑
Advanced Illumination高強度同軸LED聚光照明燈 Advanced Illumination高強度同軸LED聚光照明燈
Top Seller
  • 相容於8mm或1/4吋(0.312吋)光纖照明連接埠
  • 高強度LED
  • 高效的熱管理,延長LED使用壽命
  • 相容於TECHSPEC®遠心背光照明燈
Advanced Illumination同軸LED聚光照明燈 Advanced Illumination同軸LED聚光照明燈
  • 相容於8mm或¼吋(0.312吋)光纖照明連接埠
  • 提供多個版本
Advanced Illumination MicroBrite™ 聚光燈 Advanced Illumination MicroBrite™ 聚光燈
  • 相容於 8mm 或 1/4 吋 (0.312 吋) 光纖照明連接埠
  • IP65 級 - 提供防灰塵及防噴水的保護效果
  • 使用壽命達 50,000 小時
Advanced Illumination光纖替換用LED聚光燈 Advanced Illumination光纖替換用LED聚光燈
  • 相容於8mm或1/4吋(0.312吋)光纖照明連接埠
  • 使用壽命達50,000小時
  • 低功耗
ADVANCED ILLUMINATION 高強度LED聚光燈 ADVANCED ILLUMINATION 高強度LED聚光燈
  • 涵蓋範圍是65mm,工作距離為300mm
  • 具有M6螺紋供安裝之用
  • 提供可變強度與含頻閃的選項
ADVANCED ILLUMINATION LED圖案投射燈 ADVANCED ILLUMINATION LED圖案投射燈
  • 提供多個波長選項
  • 配備C接環成像鏡頭以控制照明幾何形狀
  • 是執行3D重建及映像的理想選擇
ADVANCED ILLUMINATION LED 聚光燈 ADVANCED ILLUMINATION LED 聚光燈
  • 是機器視覺照明的理想選擇
  • 提供43mm覆蓋範圍 (工作距離為100mm)
  • 產品使用壽命為50,000小時
Compact LED Area Lights Compact LED Area Lights
Compact LED Spot Lights Compact LED Spot Lights

Spot Lights are used to provide intense, direct light for a number of imaging or optical applications. Spot Lights may be positioned in any desired location around an inspected object or imaging lens. Spot Lights offer the benefit of providing mobile illumination options that can be mounted or positioned in any way to meet an application’s needs. Coaxial LED Spot Lights are also available for applications where standard brightfield illumination would not be effective.

Edmund Optics offers a wide range of Spot Lights including coaxial as well as collimators. For oddly shaped objects or illumination requirements with limited space, coaxial spot lights offer a helpful solution. Coaxial illumination works by reflecting light off a prism onto an examined object, producing illumination that can reach small shadows areas or around unusual shapes. Collimators produce direct, collimated light that is ideal for examining the edge contrast of an object or surface.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin