Monochrome and Color Micro Board Level Cameras

×
  • Monochrome and Color Versions
  • Models With 3.8mm or 6mm Lens, or CS-Mount
  • ¼" Interline Transfer CCD Sensor
  • Require a 12V DC Regulated Power Supply

Designed for direct system integration, Edmund Optics board level cameras provide a variety of solutions for machine vision, image processing, and surveillance applications. These cameras yield the performance and benefits of traditional boxed units, but without the added weight and size. Our selection includes standard and high resolution micro monochrome cameras, and some of the smallest color cameras currently available.

Power Supply and Replacement Signal Cables available. 12V DC Regulated Power Supply required for use.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin