Lens Modification Quote Request Form – Step 1 of 2

Please complete the form below to request a quotation for a customized lens. First, type the stock number of the off-the-shelf lens that is the closest match to your requested item so that it may be used as a reference lens. Next, select the required anti-reflection or reflection coating. After, fill in the finished part diameter and check the box if edge blackening is needed to decrease stray light. Lastly, please provide the requested quantity, information about the application, and any additional requests or notes.


*Required

Typical Finished Part Specifications
Modified Dimension Tolerance ±0.1mm
Surface Quality 80-50
EFL Based on the product selected.
Beam Deviation 3-5 arcmin
Clear Aperture 80% of outer dimension
Irregularity (Plano/Spherical) Based on the product selected.
Bevel FW Tolerance MIN = NONE, MAX = 0.5mm
Bevel Angle Tolerance @45° ±15°
Edge Chips ≤0.5mm outside the clear aperture
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin