All Press Releases

Edmund Optics TECHSPEC® UC Series Lenses set new price/performance standard

Ultra-compact (UC) form factor lenses optimized for machine vision working distances and resolution requirements

4/28/2016, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, announces availability of its TECHSPEC® UC Series Fixed Focal Length Lenses. Designed to work with all smaller-format camera sensors and built specifically for machine vision working distances and resolution requirements, these cost effective, ultra-compact lenses are ideal for a wide range of applications including factory automation, inspection and biomedical instrumentation.

Rich feature set

Designed for pixels that are ≤2.2μm, TECHSPEC UC Series Fixed Focal Length Lenses provide high levels of resolution (>200 lp/mm) across the sensor. These RoHS-compliant lenses are available in five focal lengths from 4 mm to 25 mm. Although the lenses are optimized for 1/2.5" sensors, a number of focal lengths support sensors up to 1/1.8". TECHSPEC UC Series lenses are compatible with all standard C-mount cameras to facilitate integration, and feature locking iris and focus adjustment with recessed set screws to prevent unintentional lens adjustments.

Uncompromised quality and performance

“Despite being offered at an extremely attractive price point and having a very small form factor, our new UC Series lenses deliver the same high-resolution performance and unparalleled quality that you come to expect from every Edmund Optics fixed focal length lens,”says Greg Hollows, Director, Imaging Business Unit, Edmund Optics.

Please stop by the Edmund Optics Booth #816 at The Vision Show, May 3-5, 2016 in Boston, to see the TECHSPEC UC Series Fixed Focal Length Lenses on display. TECHSPEC UC Series Fixed Focal Length Lenses are in-stock and available for immediate delivery.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin