Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0
Your Selection
Category

Fluorescent Illumination

Fluorescent Illumination is used to provide illumination to a number of optical or imaging applications such as spectroscopy or inspection. Fluorescent Illumination consists of a range of illumination products including line lights, backlights, or ring lights that use fluorescent bulbs to produce bright, even illumination for applications’ needs. Fluorescent Illumination is ideal for lighting dark or shadowed objects due to the even illumination uniformly lighting the given object or surface.

Edmund Optics offers a wide range of Fluorescent Illumination products suited for many illumination needs. Fluorescent Illumination products generally feature long operating lifetimes that make them reliable lighting products for most environments or settings. Fluorescent Illumination is also ideal for fluorescence microscopy applications, as many materials fluoresce when lit by Fluorescent Illumination. A selection of LED replacement illumination products is also available for upgrading or replacing obsolete Fluorescent Illumination. LED replacement illumination features longer operating lifetimes along with multiple color options.

Showing 1 - 1 of 1
Showing 1 - 1 of 1

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer