Kimberly Clark Precision Wipes - Kaydry® EX-L

×
  • Low Lint
  • High Absorbency
  • Ideal for Laboratory or Production Use

Kimberly Clark Precision Wipes - Kaydry® EX-L delicate task wipes feature both ultra-low lint and high absorbency. These wipes are perfect for use in the laboratory or on the production line. Multi-ply wipes pick up liquid and dust with equal ease while remaining soft enough for delicate use. Kimberly Clark Precision Wipes - Kaydry® EX-L are 12 x 12 inches in dimension. These wipes are available in a 2 or 3 ply box of 119 sheets, or a 3 ply case of 15 boxes.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin