Top Seller

吸光遮光材料

Light Absorbing Black-Out Material (No Adhesive Backing)

Light Absorbing Black-Out Material (No Adhesive Backing) Light Absorbing Black-Out Material	(Adhesive Backing)
×
  • 用於光捕捉、光阻隔、光阻隔

藉由類似絲絨的黏性或非黏性底漆選項,能在任何可接受的表面上塗佈遮光材料。整個產品系列的棉絨材料表面特性都一致,但是紙編號越高,表示紙越厚,材料底漆的耐用程度越高。The #40 backing is paper-thin (0.01" thick), the #55 adhesive backing is thicker (0.02" thick), but still very flexible, and the #65 backing has a texture similar to heavy construction paper (0.02" thick). Note that material with non-adhesive backing will have a slightly duller (less reflective) finish than the adhesive backed flock material.

The #40 backing is paper-thin (0.01" thick), the #55 adhesive backing is thicker (0.02" thick), but still very flexible, and the #65 backing has a texture similar to heavy construction paper (0.02" thick). Note that material with non-adhesive backing will have a slightly duller (less reflective) finish than the adhesive backed flock material.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin