Top Seller

雷射光偵測產品

Laser Detection Products

Laser Detection Products Laser Detection Card NIR, #36-743 Laser Detection Wand VIS, #55-294 Bench Mounted Laser Detection Head UV, #55-296
×
  • 整個光譜涵蓋範圍:紫外線、可見光、紅外線系列
  • 3種安裝形式,採用安全的非反射封裝
  • 設計獨特,進行紅外線偵測時無需預先充電,在使用期間不會褪色
  • 執行穿透或反射檢視時具備靈活性

這些雷射對準磷光體產品能為紫外線、可見光與紅外線雷射的使用者提供更優的效能與安全性,能減少許多應用中與光束視覺化、輪廓描繪及對準相關聯的問題。三種型式都適用於所有範圍。層壓信用卡型式適用於低功率光源,僅供反射檢視。25mm的圓盤與夾棒型式適用於需要頻繁定位元件的狀況。可以在光學裝置的位置處放置可取下的圓盤,以實現精密對準,而夾棒型式允許在光束路徑內進行處理。光學平台可安裝頭型式具有很大的有效面積及¼-20螺紋接口,可供標準英制立桿/立桿支撐架整合之用。

技術資訊

 Laser Detection Products 
UV VIS IR NIR
Stimulation Range 250 - 550nm Band 1: 400 - 640nm Band 1: 790 - 840nm 700 - 1400nm
Band 2: 800 - 1700nm Band 2: 870 - 1070nm
Band 3: 1550nm
Typical Applications HeCd, Ar-Ion, tripled Nd:YAG, etc. Ar-Ion, HeNe, HeCd, Nd:YAG, etc.

808nm, 820nm, 830nm, 880nm,
960 - 980nm Laser Diodes, Nd:YAG, 1550nm
telecommunications

Nd:YAG, Fiber Laser
Emission Color Yellow (580nm), Broadband (490nm - 700nm) Orange/Red (655nm), Broadband (600 - 730nm) Green (550nm), other peaks at Red (673nm) and Blue (400nm) Orange/Red (655nm)
Persistence
(Stimulation Removed)
6 s - 4 mins (dependent on ambient light)

Visible: 0.5 - 3 s (dependent on ambient light) IR: <0.5 s

800μs <50 ms
Continuous (Minimum Stimlation)* <1nW/cm2 @ 450nm & 365nm <1nW/cm2 @ 450nm
<25μW/cm>2 @ 950nm
<2μW/cm>2 @ 808nm
<175 nW/cm2 @ 960nm
<100μW/cm>2 @ 1550nm
8μW/cm2 @ 1064nm
Pulsed (Minimum Stimulation)* <8W/cm2 @ 337nm, 4ns, 20Hz, <40W/cm2 @ 337nm, 4ns, 1Hz 2 kW/cm2 @ 1064nm, 7ns, 10Hz 250 kW/cm2 @ 1064nm, 7ns, 10Hz  N/A
Continuous (Maximum Stimulation) 100W/cm2 @ 512nm (all formats) 100W/cm2 @ 512nm (all formats) 100W/cm2 (all formats) 100W/cm2 @ 1064nm (estimated)
Single Pulse (Maximum Stimulation)

130MW/cm2 @ 337nm, 4ns (card only)
850MW/cm2 @ 337nm, 4ns (other formats)
60MW/cm2 @ 1064nm, 7ns (all formats)

130MW/cm2 @ 337nm, 4ns (card only)
850MW/cm2 @ 337nm, 4ns (other formats)
60MW/cm2 @ 1064nm, 7ns (all formats)

35MW/cm2 @ 1064nm, 7ns (all formats) 35MW/cm2 @1064nm, 7ns (estimated)

*Measured in darkened conditions

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin