Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

Rubber Eyeguards

Rubber Eyeguards

  • Contains Natural Rubber Latex

Flexible rubber eyeguards reduce ambient light and glare reflections, while providing the viewer with comfort for maximum visual effectiveness. Eyeguards assure proper eye-to-lens positioning.

Style A is designed for larger eyepieces and stretches from 1.5" (38mm) to 2" (50mm)
Style B is designed for standard eyepieces and stretches from 1-1/8" (28mm) to 1-¼" (32mm)
Style C is designed for Japanese eyepieces and stretches from 0.95" (24mm) to 0.966" (25mm)
Style D is designed for standard eyepieces and is an eyecup style. It easily fits 1.25" (32mm) diameter eyepieces and is superior quality for long eye relief
Style E is designed for standard eyepieces and is an eyecup style. It snugly fits 1.25" (32mm) diameter eyepieces and is an inexpensive version of Style D with a shorter height.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer