Top Seller

mitutoyo NIR, NUV, 及 UV 遠場補正物鏡

See More by Mitutoyo

Mitutoyo NIR, NUV, and UV Infinity Corrected Objectives

×
  • 非常適用於紫外線、可見光及近紅外光譜範圍的亮場成像
  • 對Nd:YAG雷射光具有出眾的效能
  • 具有廣泛的光譜範圍

Mitutoyo的NIR、NUV及UV遠場補正長工作距離物鏡兼具標準M Plan Apo與M Plan Apo SL系列物鏡的優勢以及更大的光譜範圍。NIR物鏡在480至1800nm的範圍內進行補正,因此非常適用於半導體與電信檢查,或適用於使用通用Nd:YAG雷射進行雷射切割。HR系列可提供更大的數值孔徑,因而具有更小的光斑尺寸與更高的分辨率。NUV與UV系列物鏡在兩階、三階與四階Nd:YAG諧波範圍內具有出眾的效能。配件鏡筒透鏡C 接口螺紋適配器可用於使 Mitutoyo 物鏡適應其他配置。

技術資訊


Dimensions (mm)
Stock No. M Plan NIR A
B C D E F W.D.
#46-402 5X NIR 57.50 - 23.80 23.00 32.20 34.00 37.50
#46-403 10X NIR 64.50 1.00 25.20 24.80 32.20 34.00 30.50
#46-404 20X NIR 75.00 - - - 32.20 34.00 20.00
#46-405 50X NIR 78.00 - 24.40 24.00 32.20 34.00 17.00
#46-406 100X NIR 83.00 - 25.00 24.60 32.20 34.00 12.00
#56-982 50X NIR HR 85.00 - - - 37.00 39.00 10.00
#56-983 100X NIR HR 85.00 - - - 37.00 39.00 10.00
#89-350 20X NIR B 69.50 - - - 37.00 37.00 25.50
#89-351 50X NIR B 69.50 - - - 37.00 37.00 25.50
#37-550* 20X NIR LCD 75.02 - - - 32.20 34.00 20.35
Stock No. M Plan NUV A
B C D E F W.D.
#86-176 10X NUV 64.50 - 25.20 24.80 32.20 34.00 30.50
#46-407 20X NUV 78.00 - - - 32.20 34.00 17.00
#46-408 50X NUV 80.00 - - - 32.20 34.00 15.00
#46-409 100X NUV 84.00 1.80 25.00 24.00 32.20 34.00 11.00
#86-177 50X NUV HR 85.00 - - - 37.00 39.00 10.00
Stock No. M Plan UV A
B C D E F W.D.
#86-175 10X UV 75.00 - - - 32.20 34.00 20.00
#56-320 20X UV 80.00 - - - 32.20 34.00 15.00
#56-321 50X UV 83.00 - - - 32.20 34.00 12.00
#56-322 80X UV 85.00 - 22.70 - 32.20 34.00 10.00

*LCD 20X parfocal length is 95.37

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin