Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

中繼轉接鏡頭

中繼轉接鏡頭

  • 已針對1:1成像進行最佳化
  • 提供f/4與f/8版本

中繼轉接鏡頭專為如今的許多電子成像應用而設計,可在小巧的封裝內提供卓越的效能。若設計者要針對光電倍增管、檢查應用與幾乎所有1:1成像應用而建置中繼系統,則這些鏡頭是理想選擇。Field coverage goes up to 8mm diameter (specified on a ½" diagonal sensor) for the 15mm fl and 11mm diameter for the 30mm and 45mm fl versions. Barrel diameters have been kept to a minimum for easy integration. Distance values listed in the table are from the end of the housing.

Prescription information available upon request.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer