適用於目鏡與C接環相機的單筒DIN顯微鏡

×
  • Integrate Objective with C-Mount Camera or DIN Eyepiece
  • Compatible with DIN Standard Objectives
  • Objective and Eyepiece Not Included

這些鏡筒選項允許符合DIN標準的物鏡直接與DIN目鏡或C接環相機結合使用。鏡筒為符合DIN標準的適當長度。任何DIN物鏡都可安裝到本鏡筒。#54-869型允許符合DIN標準的目鏡與物鏡結合使用,組成一個目視顯微鏡。#54-868型允許符合DIN標準的物鏡安裝到C接環相機,並實現等於物鏡倍率的放大倍率。視訊系統的視場等於物鏡倍率除以傳感器的尺寸。例如,一個4X的物鏡會在½"傳感器上產生1.6mm的水平視場。鏡筒組件不隨附物鏡和目鏡。成像部份提供C接環相機。

可選轉接環允許安裝到¼-20螺釘。建議使用安裝環(#52-930)、¼-20精對焦機架及齒輪接頭 (#54-794) 將顯微鏡安裝到調整架與工作站底座。

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin