Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

硒化鋅紅外線 (IR) 非球面透鏡

  • ZnSe 基材
  • 繞射極限設計

硒化鋅非球面透鏡可提供繞射極限的聚焦效能。這些透鏡非常適合聚焦CO2雷射的輸出,無鍍膜,或具備廣波段反射鍍膜以便在8 - 12μm範圍內提供出眾的穿透率。如需自訂大小或組態,請聯絡我們的銷售部門。我們在收到客戶要求後將提供產品光學設計檔案。

For custom sizes or configurations, please contact our Applications Engineering Department.

Prescription information available upon request. Please complete a Request for Prescription Form.

Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.

一般規格

Center Thickness Tolerance (mm):
±0.20
Substrate:
Zinc Selenide (ZnSe)
Clear Aperture (%):
90
Surface Quality:
60-40
Centering (arcmin):
<3

LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer