Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

Calcium Fluoride Double-Convex (DCX) Lenses

  • Greater than 90% Transmission from 350nm-7μm
  • Low Index of Refraction

Calcium Fluoride is often used in spectroscopic windows and lenses due to its high transmission from 350nm to 7μm. Calcium Fluoride is also commonly found in cryogenically cooled thermal imaging systems. Its low absorption and high damage threshold makes it a popular choice for excimer laser optics. Calcium Fluoride's low refractive index allows it to be used without an antireflective coating. The Knoop hardness of Calcium Fluoride is 158.3.

一般規格

Diameter Tolerance (mm):
+0.00/-0.13
Coating:
Uncoated
Substrate:
Calcium Fluoride (CaF2)
Surface Quality:
60-40
Clear Aperture (%):
90
Centering (arcmin):
<3

LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer