Lens Kits

Custom and
Volume Manufacturing

Learn More

Filter
消色差透鏡套件組 消色差透鏡套件組
TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • 套件組備有12.5mm與25mm直徑透鏡可供選擇
  • 可選擇MgF2, VIS 0°或VIS-NIR鍍膜選項
  • 相容於鏡筒光學籠式系統機械結構
  • 注意:有可能更改包装
Optical Components Kit Optical Components Kit
TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • Ideal for Prototyping
  • Matched to Mechanical Components
  • Note: Potential change of packaging
平凸(PCX)透鏡與簡單透鏡套件組 平凸(PCX)透鏡與簡單透鏡套件組
TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
  • 簡單透鏡套件組包括PCX、DCX、PCV及DCV透鏡
  • 套件組備有12.5mm與25mm直徑透鏡可供選擇
  • 提供無鍍膜及含BBAR鍍膜的選項
  • 注意:有可能更改包装

Optical Lens Kits are bundled collections of popular Edmund Optics Optical Components. Lens Kits are ideal for university or R&D laboratories. Lens Kits provide excellent value, offering a single solution for a range of Optical Lenses. Edmund Optics’ Lens Kits are packaged in a hard-case protective wooden box that is ideal for storing optical components. Each wooden box is constructed of beachwood and birchwood materials, and includes foam lining, felt feet, and brass hinges and latches.

Edmund Optics offers the world’s largest inventory of off-the-shelf optical components, including a variety Lens Kits containing Achromatic Lenses, Plano-Convex (PCX) Lenses, or a range of other optical components. Plano-Convex (PCX) Lens Kits, or additional Simple Lens Kits, are offered with a variety of anti-reflection coating options for excellent performance in the Visible of Near-Infrared (NIR), including MgF2, VIS 0°, VIS-NIR, NIR I, or laser specific wavelengths. Achromatic Lens Kits are available unmounted or mounted with anti-reflection coating options including MgF2, VIS 0°, or VIS-NIR. Additional Optical Component Kits include Optical Components such as Beamsplitters, Neutral Density Filters, Prisms, or Rod Lenses.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin