Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

鍺平凸(PCX)透鏡

鍺平凸(PCX)透鏡

  • 適用於2 - 16μm波長範圍
  • 採用堅固耐用材料
  • 特別適用於防禦、安全及熱成像應用
  • Additional Infrared Lenses Available in Popular Substrates
適用於2 - 16μm波長範圍

TECHSPEC®鍺平凸 (PCX) 透鏡具備精密的金剛石車削表面,因此特別適用於包括熱成像、紅外線光譜及遙感在內的多種紅外線應用。這些透鏡的直徑為25或50mm,無鍍膜或提供多種廣波段鍍膜選項。若有客製紅外線鍍膜需求,請聯絡我們的銷售部門

Germanium is popular for its high index of refraction, broad transmission range, and rugged mechanical properties. With a transmission range of 2 - 16 μm and opacity in the visible portion of the spectrum, Germanium is well suited for infrared laser applications. However, Germanium is subject to thermal runaway, meaning that the transmission decreases as temperature increases; in fact, Germanium is nearly opaque at 100°C and completely non-transmissive at 200°C. Germanium’s high density (5.33 g/cm3) should be considered when designing for weight-sensitive systems. The Knoop Hardness of Germanium (780) is approximately twice that of Magnesium Fluoride, making it ideal for infrared applications requiring rugged optics. Germanium is inert to air, water, alkalis, and acids (except nitric acid).

一般規格

Diameter Tolerance (mm):
+0.0/-0.1
Substrate:
Germanium (Ge)
Surface Quality:
60-40
Focal Length Specification Wavelength (μm):
10.6
Centering (arcmin):
<3
Center Thickness Tolerance (mm):
±0.10

LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer