Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

高效能雷射二極體反射鏡

  • 在設計波長下的反射率超過99.8%
  • 在波長範圍內具有出眾的寬頻效能
  • 專為常用二極體雷射而設計

TECHSPEC® 高效能雷射二極體反射鏡經過精心設計,可為最常見的二極體雷射波長提供高反射率。這些反射鏡針對0° 或45° 入射角而設計,非常適用於光束轉向與反轉應用。

Our line of TECHSPEC® laser mirrors are specially designed for even the most demanding laser applications. Combining laser-quality substrates of up to 10-5 surface quality, with a dense reflective coating, and a damage threshold specific to the laser type and wavelength, these mirrors are ideal for a wide range of applications requiring precision reflectivity and incredible durability. All TECHSPEC® laser mirrors are designed to minimize scatter loss and to be easily mounted into any optical system.

一般規格

Substrate:
Fused Silica
Type:
Laser Mirror
Coating Type:
Dielectric
Diameter Tolerance (mm):
+0.0/-0.2
Thickness Tolerance (mm):
±0.2
Surface Flatness:
λ/10

LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer