Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

c接口五稜鏡

c接口五稜鏡
c接口五稜鏡

#53-401, Penta Prism in C-Mount Cube (Case Removed)

#53-401, Penta Prism in C-Mount Cube (Complete)

  • Ray Deviation of 90°
  • Right Handed Image
  • 非常適用於視覺/視訊應用
  • Easily Integrates with Our C-Mount Components

TECHSPEC® C接口五稜鏡專為與C接口相容元件搭配使用而設計,可快速輕鬆地進行整合。外罩具有兩個1-32 TPI C接口母螺紋90° 孔徑(C螺紋)。應用包括需要光線轉折90°且空間受限的視覺/視訊成像系統。五稜鏡可將輸入影像轉折90°,無需反轉或還原。此外,入射面與出射面(在孔徑處)都具有抗反射鍍膜,以最大限度提高效率並降低雙重影像的影響。底座上的¼-20螺紋孔可實現柱式安裝。外罩材質採用黑色陽極電鍍鋁。

Penta prisms are five-sided prisms featuring a ray deviation of 90° and a right handed image. The reflecting surfaces are aluminized for increased efficiency. Slight movement of the prism does not affect the true right angle at which light rays are reflected, making a penta prism the ideal optical tool for defining a right angle in an optical system.

一般規格

Angle Tolerance (arcmin):
3
Construction:
Housing: Black Anodized Aluminum
Image Orientation:
Right-Handed
Substrate:
N-BK7
Surface Flatness:
λ/4
Surface Quality:
60-40

LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer