Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

楔形稜鏡

  • 非常適用於光束轉向
  • 提供0.5°- 15°的光束轉折選項
  • 提供無鍍膜或抗反射鍍膜
  • Anamorphic Prism Pair Also Available

楔形稜鏡可單獨用於將雷射光束偏離特定角度,或者成對用於光束轉向應用。單一楔形稜鏡對入射光束角度的轉折能力以屈光度界定,屈光度為1表示在1m工作距離內將光束轉折1cm。

Two wedge prisms can be used as an anamorphic pair for beam shaping (to correct the elliptical shape of diode outputs). Or, a pair of wedge prisms can steer a beam anywhere within a circle described by the full angle 4θ, where θ is the deviation from a single prism. This beam steering is accomplished by rotating the two wedge prisms independently of each other, and is typically used to scan a beam to different locations in imaging applications.

Laser Optics

一般規格

Substrate:
N-BK7
Surface Flatness:
λ/10
Surface Quality:
20-10

LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer