Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

Optical Filter Mounts

Optical Filter Mounts are used to mount optical filters for integration into an optical system. Optical Filter Mounts are optical mounting components that use a number of different mounting styles such as bar, rotary, ring, or jaw to secure optical filters in a range of optical applications. Optical Filter Mounts allow optical filters to be securely held for positioning within an optical system or for isolated optical needs. Optical Filter Mounts are ideal choices for a number of optical mounting needs.

Edmund Optics offers a wide range of Optical Filter Mounts suited for a number of optical mounting needs in applications such as microscopy. Optical Filter Mounts are offered in both English as well as metric varieties for use with any measuring standard, making them ideal options for a wide range of mounting applications. A selection of filter wheels is also available in both manual and motorized controls for additional filtering capability.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer