Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

電動濾光片旋轉輪

電動濾光片旋轉輪
電動濾光片旋轉輪
電動濾光片旋轉輪
電動濾光片旋轉輪

#59-770

#59-783

#59-769

  • USB或RS-232接口
  • 雙向控制
  • 提供C接口和T接口轉接器可選用

這些電動濾光片旋轉輪特別適合需要選擇光譜或光強度控制的大量自動化應用。使用者可透過控制盒或遠端使用RS-232接口來控制RS-232濾光片旋轉輪。USB濾光片轉輪需要連接到PC才可進行電動操作。兩種電動濾光片轉輪都包含基於Windows®開發的圖形使用者介面、備有整合步進馬達的濾光片轉輪外殼、USB或RS-232電纜以及12V直流電源。

Note: Filter holders are sold separately. Software and Manuals available for download

Two interchangeable filter holders are available for the Motorized Filter Wheels. The 8-position holder can accept up to eight 25mm and 1" diameter filters that are up to 5.5mm in thickness. The 5-position holder can accept up to five 50mm diameter filters that are up to 5.5mm in thickness. Each filter holder can be easily removed from the Motorized Filter Wheel without the use of tools. A hinged door is secured by a single captive thumbscrew; once opened, the filter holder can be extracted and another inserted in its place. The filter holders include an assortment of 0.75mm and 1.5mm thick spacers to accommodate different filter thicknesses. Each filter is held in place by two easily removable plastic tabs.

The filter wheel housing can be mounted using English or metric mounting plates. The English mounting plates are designed with three ¼-20 tapped holes for post mounting, and are compatible with English laboratory tables. The metric mounting plates are designed with three M6 tapped holes for post mounting, and are compatible with metric laboratory tables. C-mount or T-mount adapters are available for easy integration.

The USB-to-serial converter allows USB connection of the RS-232 filter wheel’s control box to a computer that does not have a native COM (RS-232) port.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer