Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

固定/多片濾光片組件

固定/多片濾光片組件
固定/多片濾光片組件
固定/多片濾光片組件
固定/多片濾光片組件
固定/多片濾光片組件
固定/多片濾光片組件
固定/多片濾光片組件

25mm, Mounting Cell, #55-008

50mm, Mounting Cell, #55-009

#55-006

12.7mm, Mounting Cell, #56-759

Filter holder shown with one mounting cell and mounting post

50mm, Multiple Filter Holder, #55-007

25.4mm, Mounting Cell, #56-760

  • 允許堆疊多達5個濾光片
  • 黑色陽極電鍍鋁

Mounting cell holds filter with diameter "F" in place with a retainer ring. Mounting cell sits securely in filter holder. Filter Holder can also hold unmounted filters with diameter "A". A filter holder and filter cell are required for a complete stacking system, such as the one illustrated in the product image.

Ideal for use with neutral density filters in stacking applications.

Posts and Post Holders are required for mounting to a breadboard.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer