Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

Metric Bar-Type Holders

Metric Bar-Type Holders

  • 安裝直徑介於5至60mm之間的
  • 光學組件
  • Max Edge Thickness of 2mm and 4mm

Made from black anodized aluminum with steel guides, these bar type lens holders allow quick and precise mounting of optics of various sizes. The crossed V-groove design centers the optics vertically and horizontally. Posts and Post Holders are required for mounting to a breadboard.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer