公制反射鏡調整配件

×
  • 兩軸傾斜控制
  • 25mm Square Mounting Surfaces
  • Back or Top Screw Options
  • 開槽或螺紋選項
  • Black Anodized Aluminum

These micro-sized Mirror Mounts are ideal for use in restricted spaces. Each offers a 25mm square mounting surface. Adjustment screws have 0.25mm pitch thread for fine angular resolution. Precision tilting of the mounting surface in two axes can be done with either top screw or standard (screws in back) model options. 25mm square or diameter first surface mirrors can be easily bonded using our wide range of optical adhesives. Metric mounting holes allow for a wide range of integration solutions. Posts and Post Holders are required for mounting to a breadboard.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin