Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

Metric Polarizer Mounts

Metric Polarizer Mounts
Metric Polarizer Mounts

Glan-Thompson Polarizer Adapter, #58-479

  • 提供粗/微調
  • 黑色陽極電鍍鋁

Polarizer mounts feature secure optic retainer, lever arm for smooth rotation, locking knob for repeatability and 360° scaled venier. Posts and Post Holders are required for mounting to a breadboard. Micrometer version provides fine adjustment. For Micrometer Driven version only: total travel of the 0.25mm pitch fine adjustment screw is 10°. Total angular rotation per rotation of knob is 20 minutes. *40mm total including 34mm diamter mounting tube.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer