TMC High Performance Vibration Isolation System

×
  • Passive Vibration Isolation
  • Lightweight, Compact Profile for Easy Portability
  • Self-Leveling Design with Height Control Valves

The TMC High Performance Vibration Isolation System is designed to remove the unwanted effects of vibration from challenging microscopy applications. The lightweight, low-profile design weighs only 22kg, easing portability and lab integration. The TMC High Performance Vibration Isolation System consists of an electropolished stainless steel chassis and powder finish steel top plate. The self-leveling TMC High Performance Vibration Isolation System also includes height control valves for modifying the height of the platform.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin