Zaber™ 高精密電動載片台系統

See More by Zaber™
Zaber™ High Precision Motorized Stage Systems

Zaber™ High Precision Motorized Stage Systems

Zaber™ High Precision Motorized Stage Systems #15-285, 25 mm Travel, Motorized Linear Stage, Integrated Controller #15-286, 50mm Travel, Motorized Linear Stage, Integrated Controller #15-287, 100mm Travel, Motorized Linear Stage, Integrated Controller +1
×
  • 高精度,25mm、50mm、100mm和200mm行程選項
  • 電機和控制器集成
  • 提供整合每轉200計數(CPR)配有編碼器馬達
  • 輕鬆配置為 X-Y 和 X-Y-Z 組態

Zaber™ 高精密電動載片台系統是由電腦控制、獨立的線性級,包括步進馬達和內置控制器。Zaber™ 高精密電動載片台系統可以直接連接到電腦的RS-232接口,而隨附的軟體則提供了一種控制行駛距離或位置的簡便方法。此外,手動控制電位計允許平穩的手動移動。編碼器版本適用於所有行程長度,步進馬達集成了每轉200個計數 (CPR) 旋轉正交編碼器。集成的旋轉編碼器提供閉環控制和滑移/失速檢測和復歸。

注意: 安裝至標準公制或英制麵包板時,需要有底部轉接板(另售)。24-48 VDC通用電源設備、用於菊花鏈的數據電纜和電腦接口電纜(USB或RS-232)作爲附件單獨銷售。使用頂部轉接板#68-644 安裝 70mm TECHSPEC® 調整臺

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin