Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

T-Mount Extension Tubes

T-Mount Extension Tubes

Each tube is 48mm in diameter with a male thread at the base end and a female thread at other end. Length listed is length added to the system. Actual tube will be longer by 3.45mm for the external male thread. Clear aperture 37mm.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer