Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  •   
檢視所有 29 產品系列

TECHSPEC 505 & 606nm, 12.5mm Dia., Multi-Edge Dichroic Filter

Stock #87-258 Clearance
×
NT$4,500
×
Qty 1
NT$4,500
Volume Pricing
Request a Quote
Dimensional Tolerance (mm):
+0.00/-0.10
Diameter (mm):
12.50
Cut-On Wavelength (nm):
505 & 606
Reflection Wavelength (nm):
400 - 499 & 570 - 600
Thickness (mm):
1.05
Thickness Tolerance (mm):
±1.0
Wavelength Range (nm):
400 - 700
Angle of Incidence (°):
45.00
Coating:
Hard Coated
Substrate:
Fused Silica
Reflection (%):
>95
Surface Quality:
60-40
Transmission (%):
>90
Type:
Dichroic Filter
Transmission Wavelength (nm):
509 - 541 & 612 - 700
Transmitted Wavefront, RMS:
Angle of Incidence Tolerance (°):
±1.0

Regulatory Compliance

RoHS:

產品系列說明

  • Multiple Cut-On Wavelengths On a Single Filter
  • High Peak Transmission, Excellent Blocking
  • Ideal for Simultaneous Viewing of Multiple Fluorophores
  • For Optimal Performance Pair with Multi-Band Fluorescence Bandpass Filters

TECHSPEC® Multi-Edge Fluorescence Dichroic Filters are ideal for real time live cell analysis or high speed imaging applications. Featuring multiple cut-on wavelengths on a single filter enhances fluorescence imagery and eases setup for a range of fluorophore applications. TECHSPEC Multi-Edge Fluorescence Dichroic Filters are designed to be used with TECHSPEC Multi-Band Fluorescence Bandpass Filters for isolating wavelength ranges. When also combined with a TECHSPEC Fluorescence Bandpass Filter, these filters are ideal for creating high contrast, multi-color images using a Pinkel configuration.

是否需要報價?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×