分辨率與對比度比較

分辨率與對比度比較

成像資源指南第7.3部份

高水平光學效能對於成功的成像解決方案至關重要。Edmund Optics®經過精心設計,能在整個圖像平面內維持良好的光學效能。圖像邊角處的分辨率和對比度通常會下降,因此,在對比鏡頭總體效能時必須要考慮圖像中心和邊角處。

下文對比了我們的TECHSPEC®緊湊型定焦鏡頭與各競爭對手鏡頭在圖像中心及邊角處的效能。Edmund Optics®鏡頭於圖像中心處的對比度比最直接競爭對手要高30%。此外,Edmund Optics®鏡頭於邊角處的對比度是最直接競爭對手的兩倍多,這使得我們的緊湊型定焦鏡頭特別適合最簡單到最複雜的應用。所有測試都是使用1.3MP, ½”傳感器相機上的16mm鏡頭(f/2)和1.5”視場下進行的。

Ronchi Ruling Comparison. Ronchi Rulings are targets
with high frequency black and white lines, and are used to test a lens’s
ability to reproduce contrast. High contrast and edge sharpness are
critical for measurement and detection algorithms, especially in high
resolution applications.
圖1:朗奇刻線法對比。朗奇刻線法採用具有高頻率黑白線的目標板,並用於測試鏡頭再現對比度的能力。高對比度和邊緣銳度對於測量和檢測演算法來說至關重要,尤其是在高分辨率應用中。
Previous Section上個章節
這項內容對您是否實用?

相關產品

 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin