• 我的帳戶
  • 0
Resources / Application Notes / Optics / 專為OEM整合而設計的光學元件
專為OEM整合而設計的光學元件

專為OEM整合而設計的光學元件

為了將我們的透鏡更輕鬆地整合到OEM組件中,愛特蒙特光學®改進了多種標準公差。這些變更專為促進「輕鬆納入」組件的便利性而特別設計,不需要採用包括主動對準在內的複雜組裝程序。我們在日本、新加坡及美國 (愛特蒙特光學在這些國家每年生產數百萬件透鏡) 的世界級球面製造機構透過改進程序實現精密規格變更。已執行改進的規格包括:

直徑公差:現在所有TECHSPEC®球面透鏡不論大小,直徑公差都是+0.000/-0.025mm。將直徑公差保持在25µm的範圍內可以確保透鏡在設計良好的鏡筒組件內會準確放置並對準。

共軸性:現在,焦距大於10mm的所有TECHSPEC®單透鏡都具有小於1弧分的偏心公差。這項光軸精密對準功能可確保透鏡能用於需求嚴苛的成像應用。

表面品質:現在所有TECHSPEC®球面透鏡不論大小,刮痕與亮點都是40-20。這項精密外觀規格可確保透鏡能用於需求嚴苛的雷射應用。

球面鏡製造能力
  Commercial Precision High Precision
Diameter 4 – 200mm 4 – 200mm 4 – 200mm
Diameter Tolerance +0/-0.100mm +0/-0.025mm +0/-0.010mm
Thickness ±0.100mm ±0.050mm ±0.010mm
Surface Sag ±0.050mm ±0.025mm ±0.010mm
Clear Aperture 80% 90% 90%
Radius ±0.3% ±0.1% Fix to Test Plate
Power (P - V) 3.0λ 1.5λ λ/2
Irregularity (P - V) 1.0λ λ/4 λ/20
Centering (Beam Deviation) 3 arcmin 1 arcmin 0.5 arcmin
Bevel (Face width @45 degrees) <1.0mm <0.5mm <0.25mm
Surface Quality 80-50 40-20 10-5

Edmund Optics is committed to ensuring product and procedural quality. Our products undergo a strict global quality program with rigorous and thorough testing.

Ideal for light collimation or focusing applications utilizing monochromatic illumination. Laser line or broadband anti-reflection coating options.

From custom optics, modified stock, or stock components, Edmund Optics has the expertise and resources to manufacture the right products for your application's requirements!

想聯繫愛特蒙特光學嗎?使用我們的快速服務以滿足您的需求。

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram