• 我的帳戶
  • 0
Resources / Industry Expertise / Imaging Optics / Your Partner in Imaging Optics - Fixed Focal Length Lenses

Your Partner in Imaging Optics - Fixed Focal Length Lenses

Fixed Focal Length Lenses Downloadable Imaging Data Sheets

Start Shopping

UC Series Lenses

UC Series Lenses

Ultra-Compact (UC) form factor design for 4K Resolution (≤2.2μm pixels) optimized for 1/2.5” sensors, supporting up to 1/1.8” sensors.

C Series Lenses

C Series Lenses

Compact (C) form factor lens designed for true factory automation, supporting up to 2/3” sensors.




Ci Series Lenses

Ci Series Lenses

Compact Instrumentation (Ci) versions of our C Series fixed focal length lenses designed for instrumentation integration.

Cx Series Lenses

Cx Series Lenses

Compact Flexible (Cx) modular versions of our C Series fixed focal length lenses designed to accommodate interchangeable accessories.




HP Series Lenses

HP Series Lenses

High Performance (HP) lenses optimized for 2/3” and 1” sensors, supporting up to 4/3” sensors.

LF Series Lenses

LF Series Lenses

Covers Larger Format (LF) sensors up to 43.3mm diagonal and are F-mount compatible.




DG Series Lenses

DG Series Lenses

Double Gauss (DG) design for low distortion and supports up to 4/3” sensors.

SWIR Lenses

SWIR Lenses

Designed, coated, and tested for SWIR wavelengths and feature low f/# for high throughput.

See All Fixed Focal Length Lenses

Learn More

Application Notes Application Notes
Read Section 4.1: From Lens to Sensor: Limitations on Collecting Information
Read Section 2.1: Resolution
Read Spacers and Focal Length Extenders
Imaging Lab Videos Imaging Lab Videos
View Module 1: Imaging Overview
View Module 1.2: Working Distance
View Module 1.1: Field of View
View Module 1.3: Resolution
  Interactive Content
Read Better Optics = Better System Performance

Looking for Fixed Focal Length Lenses? Find a wide variety of lenses in a variety of sizes, anti-reflection coatings, sensor coverage, and more at Edmund Optics.

擁有超過800款成像鏡頭和多達40頁的技術資料,讓愛特蒙特光學成為您的成像光學合作夥伴

Not sure which product is best for your application? Talk to one of our engineers right now!

想要獲得現貨元件的快速報價嗎?我們將在上班時間24小時內為您提供正式報價。

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram