圖像分析測微尺

Image Analysis Micrometers

Image Analysis Micrometers

Image Analysis Micrometers Chrome on Opal Glass
×
  • 專為測量校準而設

測微尺上的圓形、方形、條形及其他幾何圖形用於測量系統的校準與驗證(請參閱表格)。還採用2.5”線性尺規來進行較大尺度的校準或測量,每0.5”標記一格。載玻片的尺寸:1"W x 3"L x 1.5mm T。載波片上右邊的大圈直徑為0.5"。檢光板1-4與上邊的圖對應,5-8與下面的圖對應,都是從左到右。圖案1、2、8是透過NIST認證的測微尺。

Image Analysis Micrometer

技術資訊

 
Plate Frame Size Description
1 4.6 x 3.5mm Circles with 2.00, 1.00, 0.50, and 0.25mm diameter
2 1.0 x 0.8mm Circles with 0.500, 0.250, 0.125, 0.0625mm diameter
3 1.0 x 0.8mm 7 bars separated by 30°, 0.200 x 0.020mm
4 1.0 x 0.8mm Various circles, bars, and angular features
5 1.0 x 0.8mm Squares of 0.100, 0.040, 0.020mm (2 sets)
6 2.05 x 1.65mm Grid with 0.050mm lines at 0.100mm pitch
7 4.2 x 3.4mm Grid with 0.200mm lines at 0.200mm pitch
8 10mm long Scale with 0.010mm divisions
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin