Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0
Your Selection
Category

NIR and UV Cameras

NIR and UV Cameras are used to capture image data within the near-infrared or ultraviolet spectrums. NIR and UV Cameras are imaging cameras that are often designed with certain sensor coatings that allow near-infrared or ultraviolet light to be detected. NIR and UV Cameras provide additional details or can see through certain obstacles that cannot be accomplished with standard visible spectrum imaging cameras or are invisible to the naked eye.

Edmund Optics offers a wide range of NIR and UV Cameras suited for many imaging needs. NIR and UV Cameras are ideal for a number of specific imaging applications such as nighttime imaging, or for detecting certain materials through fluorescence in microscopy. NIR and UV Cameras may also be used for quality assurance purposes by detecting flaws or defects observable beyond the visible spectrum. NIR and UV Cameras are available in either CCD or CMOS sensors, as well as monochrome or color imaging options.

Showing 1 - 1 of 1
Showing 1 - 1 of 1

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer