Designed for modularity and flexibility, optical cage systems are high precision alternatives to complex optical alignment systems. Constructed of rods and plates, cage systems allow the user to continuously modify the system's design by adding additional components, such as optical mounts and angular brackets. Optical cage system components are purchased individually, enabling limitless
customization and adaptability.
With the best price-to-performance ratio on the market, the highly durable TECHSPEC® Optical Cage System features tighter tolerances, increased rigidity, and more flexibility than comparable optical cage systems. These features maximize system performance by guaranteeing smooth movement, precision alignment, and improved accuracy.
The diverse TECHSPEC Optical Cage System component selection ensures high flexibility in translation, positioning, angular mounting, combined with the ability to support multiple beam paths. A TECHSPEC Optical Cage System can include a variety of rods, plates, mounts, and tubes. Adapters, spheres, brackets, and additional accessories are available for adapting the cage system to a variety of applications.
Ideal for prototyping and university research, using a TECHSPEC Optical Cage System can save time and money. The TECHSPEC Optical Cage System's modular and flexible design eases alignment at construction, and negates the need to purchase custom components. Using off-the-shelf cage system components avoids lengthy custom manufacturing lead times and ensures quick delivery.
The TECHSPEC Optical Cage System is also highly portable and eases demonstration. Cage system setups can be dismantled and reconstructed without the lengthy realignment time associated with breadboard setups. Additionally, if left uncovered, the optical setup within a cage system can be easily seen, ideal for demonstration and troubleshooting.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information