Prematex® Pop-n-Wipe® Cleaning Cloths

×
  • Advanced Microfiber Technology
  • Extremely Durable and Reusable
  • Creped White Cloths
  • Resilient and Very Absorbant

Prematex® Pop-n-Wipe® Cleaning Cloths are ideal for heavy-duty cleaning or wiping when durability and reusability are needed. Their entangled fiber technology combines absorbent cellulose and polyester fibers in a solvent-resistant mechanical bonding. The cloths are machine washable for reuse. Prematex® Pop-n-Wipe® Cleaning Cloths are a low lint product which is highly absorbent in water, grease and oil, making it excellent for cleaning lenses and all types of optical components, as well as many other products and surfaces. The 9” x 16.75” cloths come in a 150 count box.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin