Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

Eyepiece Cell Assemblies

Eyepiece Cell Assemblies
Eyepiece Cell Assemblies

  • Ideal for OEM and System Integration
  • Used as Eyepieces or Magnifiers
  • Various Magnifications Available

In response to continuing demand, Edmund Optics developed these eyepiece cell assemblies for OEM and system integration. The flexibility of the design makes these highly effective as either eyepieces or magnifiers. The 9X and 12X cells offer a three-element Kellner-type design, providing excellent aberration correction. The 6X model has a precision single-element DCX lens. Prescription information available upon request. Please complete a Request for Prescription Form.

Lock Ring has internal 1"-20 TPI thread in order to thread onto one of the TECHSPEC® Eyepiece Cell Assemblies for fixing the focus position of the Eyepiece within the Eyepiece Cell Adapter. Lock Ring is 4mm long and has 29mm outer diameter.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer