Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

Mounted Achromatic Lens Pairs Kits

Mounted Achromatic Lens Pairs Kits

  • Each Kit Includes 8 Mounted Achromatic Pairs
  • Ideal for System Prototyping

Our mounted achromatic pairs kits are designed to provide instrument designers and R&D Laboratories with a variety of focal length and f/# combinations for system prototyping. View our TECHSPEC® Mounted Achromatic Pairs for complete specifications on the individual components in the kit.

一般規格

Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm

LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer