Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

高效能熱反射鏡

  • 在400 - 690nm範圍內的穿透率大於90%
  • 在750 - 1150nm範圍內的反射率大於95%
  • 非常適用於最大限度減少熱量積累

TECHSPEC®高效能熱反射鏡具有多層電介質鍍膜,該鍍膜已最佳化,對可見光能取得超過90%的穿透率,對紅外線波長能取得超過95%的反射率。對於高功率照明,建議使用強制通風冷卻。

Hot mirrors are crucial in many projection and illumination systems where high levels of heat can quickly damage sensitive components. Hot mirrors are specially coated to transmit visible light while reflecting the NIR, a major attributor to heat generation. By using a hot mirror, heat levels are limited with minimum impact on the overall system performance.

一般規格

Surface Flatness:
4 - 6λ
Dimensional Tolerance (mm):
+0.0/-0.2
Surface Quality:
80-50
Substrate:
BOROFLOAT®

LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer