Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

動態濾光片調整配件

動態濾光片調整配件

  • 固定尺寸達50.8 x 50.8mm的方形/矩形濾光片
  • 旋轉/傾斜範圍:±5°
  • 用於電動解決方案的可拆卸旋鈕
  • 提供兩螺釘和三螺釘型式

TECHSPEC® 動態濾光片調整配件可對濾光片進行精準的調節。每款調整架都採用高精度調節螺釘,備有兩(2)或三(3)螺釘型式用於控制旋轉/傾斜。三螺釘型式允許在光軸方向進行更多平移。

英制/公制人性化設計可固定尺寸介於12.7mm至50.8mm之間的濾光片。尼龍頭鎖緊螺釘(隨附1.5mm六角扳手)防止對光學組件造成損壞,手指切口設計使光學元件的放置變得便利和準確。

Construction materials ensure quality and repeatability. Stainless steel inserts are used for all adjustment screw contact surfaces and specially designed dampening grease provides smooth movement. Adjustment knobs are removable for Allen Key or motorized adjustment (2mm key size). Included hardware kit contains post-mounting screws and Allen wrenches for adjustment.

These mounts are designed to connect to our TECHSPEC® Metric Stainless Steel Mounting Posts. When the male-thread adapter is removed from the post, either an M4 or 8-32 tapped hole is available to accept the post-mounting screw from the mount.

TECHSPEC® Optical Mount Accessories available to easily integrate TECHSPEC® Kinematic Filter Mounts into a variety of application setups.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer