Edmund Optics®使用自己的和第三方Cookie來優化我們網站的技術服務功能。了解我們如何使用Cookie。

  • 我的帳戶
  • 0

S-Mount Lens Mounts

S-Mount Lens Mounts

  • 適用於簡單透鏡、消色差透鏡、濾光片或刻度板的接頭
  • Designed to Integrate with Any S-Mount Components
  • 使用隨附的壓環可將光學裝置固定到位
  • C-Mount Lens Mounts or T-Mount Lens Mounts Also Available

TECHSPEC® S-Mount Lens Mounts are designed to mount a variety of optical components into S-mount compatible systems. A threaded retainer ring that has been designed to accept a standard straight flat blade spanner wrench holds the optical component securely in place. TECHSPEC S-Mount Lens Mounts are threaded for M12 x 0.5 mounting, with a 16mm outer diameter.


LOADING PRODUCTS...
出口明細

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

SSL, SSL Certificates, Secure Sockets Layer