Large Diameter Gimbal Optical Mirror Mounts
- Gimbal Movement for Precision Tip and Tilt Alignment
- Compatible with 4”, 4.25”, 6” and 8” Diameter Optics
- Direct Mounting to English and Metric Breadboards for System Integration
- Precision Gimbal Mounts for Smaller Optics Also Available
Zaber™ 高精密電動載片台系統
- 高精度,25mm、50mm、100mm和200mm行程選項
- 電機和控制器集成
- 提供整合每轉200計數(CPR)配有編碼器馬達
- 輕鬆配置為 X-Y 和 X-Y-Z 組態
Zaber™ 電動旋轉載片台系統
- 具有高分辨率,可進行360° 連續旋轉
- 具有整合式電機與控制器
- 手動控制或透過RS-232序列介面進行控制
- Power Supply and Data Cable Sold as Separate Accessories
- Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
Zaber™垂直調整臺
-
與XYZ配置的 Zaber™高精密度電動調整臺 相容
-
20mm的行程,速度高達48mm/s
-
10kg負載容量,20kg峰值推力
-
電源和連接用纜線作為配件另售
-
可提供整合式、每轉500次(CPR)馬達安裝的編碼器
Zaber™長行程電動載台
- 高速移動 提供 75mm、150mm、300mm、450mm 和 600mm 行程選項
- 可以手動控制或透過RS-232序列埠控制
- 可提供整合式、500次/轉(CPR)帶馬達編碼器
- X-Y-Z 設定不需要轉接器
Zaber™ T型槽擠壓皮帶驅動平臺
- 設計用於常見的40mm T型槽擠壓框架系統及配件
- 500mm 行程及1000mm 行程選項
- 手動控制或透過RS-232串行介面控制
- 集成400次/轉(CPR)電機安裝編碼器
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information