eo_logo
 
Product added to cart

Teledyne Photometrics scientific cameras are purpose-built for life science and advanced research imaging applications such as fluorescence imaging, luminescence, and light-sheet microscopy. These cameras deliver exceptional sensitivity, low noise performance, and high dynamic range to enable accurate quantitative imaging and detection of weak signals.

Across the portfolio, Photometrics cameras help researchers and instrument designers accelerate experiments, improve data integrity, and simplify system design in demanding microscopy and scientific imaging environments.

New Teledyne Imaging Photometrics Prime BSI Express USB 3.2 相機 Teledyne Imaging Photometrics Prime BSI Express USB 3.2 相機
  • 用於科學應用的高靈敏度背照式 sCMOS
  • 95% 量子效率 (QE) 與1.0 e 超低讀出雜訊
  • USB 3.2 介面下可實現 95 fps 的幀率
  • 適用於高靈敏度顯微應用的科學相機
New Teledyne Imaging Photometrics Iris PCIe 相機 Teledyne Imaging Photometrics Iris PCIe 相機
  • 低倍率下依然具備高解析度成像能力
  • 4.25µm 小畫素,涵蓋大陣列
  • 高級觸發功能
  • 適用於高靈敏度顯微成像的科學相機
New Teledyne Imaging Photometrics Moment USB 3.2 相機 Teledyne Imaging Photometrics Moment USB 3.2 相機
  • 超緊湊型 CMOS
  • 低雜訊、高速成像
  • 真正的全域快門
  • 適用於高靈敏度顯微應用的科學相機
New Teledyne Imaging Photometrics Retiga E USB 相機 Teledyne Imaging Photometrics Retiga E USB 相機
  • 長曝光 CMOS(超過 60 分鐘)
  • 搭載擴展動態範圍(EDR)功能
  • 雙重成像模式,靈活切換
  • 適用於高靈敏度顯微應用的科學相機
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;