eo_logo
 
Product added to cart

Edmund Optics Japan, Precision Optics and Advanced Coating Center

3, Aza-Dan-no-Ue, Iwasaki, Yuzawa city
Akita, Japan 012-0801

Our Akita, Japan factory is ISO 9001 certified and has produced high-precision spherical and aspherical optics with advanced multi-layer and dielectric thin-film coating capabilities for over 50 years.

  • Spherical Lenses in a Wide Variety of Materials and Coatings
  • Prisms with Angle Tolerances Down to 0.5 Arcsec
  • Plano-Plano Laser-Grade Substrates
  • Hard-Coated Filters for Life Science Applications

General Capabilities
  Commercial Precision
Diameter 4 – 100 mm 4 – 100 mm
Diameter Tolerance +0/-0.100 mm +0/-0.025 mm
Thickness +0.10 mm +0.05 mm
Clear Aperture 80% 90%
Radius +0.3% +0.1%
Power, PV 1.5λ
Irregularity, PV 0.5λ
Centering (Beam Deviation) 3 arcmin 1 arcmin
Surface Quality (Scratch/Dig) 80 – 50 40 – 20

Please accept marketing-cookies to watch this video.

Please accept marketing-cookies to watch this video.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;