eo_logo
 
Product added to cart

Optotune Electrically Focus-Tunable Lenses

See More by Optotune
×

Optotune電動聚焦鏡頭能為對焦及變倍物鏡提供單鏡頭解決方案。對每個緊湊型平凸透鏡施加控制電流可變更其半徑。藉由對半徑的電氣操控,可實現50 - 120mm的調焦範圍,從而能針對多種目的提供可調整的焦距,無需採用多透鏡系統。提供高反射性或低色散材料。蓋玻片具有可見光或近紅外鍍膜。

產品

CA (mm)  Focus Range   Wavelength Range (nm)   比較   庫存號碼   價格  Buy
10.0 +8.3 to +20 diopter
+55 to +120mm
400 - 700

產品概覽

These tunable lenses can replace the functionality of a complete lens kit in laboratory settings, offering the on-demand adaptability needed to avoid the complex mechanical manipulation associated with a multi-lens system. Ideal for researchers and OEMs alike, Focus-Tunable Lenses offer continuous focusability over a specific focal range, allowing the user to custom-tune the lenses for optimum performance. Available in a variety of coating options, the focal adaptability of the Optotune Focus Tunable Lenses 10mm Clear Aperture FPC Connector makes them ideal for a range of applications where versatility is preferred.

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
Optotune Electrical Lens Driver 4 | EL-E-4 #87-590 NT$12,726   Request Quote