Finite Conjugate Objectives | 有限共軛物鏡
Finite Conjugate Objectives are used in a variety of simple microscopy setups or for OEM integration. Finite Conjugate Objectives are microscope objectives that do not require a secondary lens to focus onto a specimen. Finite Conjugate Objectives are typically optimized for use in the visible spectrum. Focusing objectives typically contain about three lens elements, decreasing size and weight. These microscope objectives are less expensive alternatives to Infinite Conjugate Objectives for a wide range of commercial applications.
Edmund Optics offers a variety of Finite Conjugate Objectives in achromatic, planar, or semi-planar designs. Achromatic focusing objectives have a flat field in about the center 65% of the image. Semi-planar focusing objectives have a flat field in about 80% of the image. Many of these focusing objectives can be used interchangeably with standard microscope objectives. These microscope objectives are a single objective solution for focusing applications, removing the need to purchase additional focusing components.
高效能reflx™物鏡
TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
- 繞射極限效能:λ/14 RMS 穿透波前
- 採用錐形設計,在入射角為45°時可取得更大的間隙
- 採用曲線型十字軸支架,以降低繞射影響
- 亦提供 reflx™反射物镜 物鏡
reflx™ 物鏡
TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解
- 領先業界的 19 至 31mm 工作距離
- 由愛特蒙特光學設計及製造,適用於聚焦或成像應用
- 主動對準以實現最佳效能
- 190nm 至 11μm 的超寬光譜帶,無色像差
- 亦提供 高效能reflx™物鏡
適用於目鏡與C接環相機的單筒DIN顯微鏡
- Integrate Objective with C-Mount Camera or DIN Eyepiece
- Compatible with DIN Standard Objectives
- Objective and Eyepiece Not Included
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
Privacy Policy | Cookie Policy | Terms & Conditions | Accessibility
California Consumer Privacy Act (CCPA): Do Not Sell My Information
The FUTURE Depends On Optics®