eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

成像級 PCV(平凹) 柱面透鏡

TECHSPEC® Beam Shaping PCV Cylinder Lenses

×

TECHSPEC® 柱面透鏡一般用於在單軸擴散平行光。這類透鏡設計用於系統整合,因為其中 採用緊密控制的規格,並提供優惠的量購折扣。TECHSPEC® 成像級 PCV(平凹) 柱面透鏡採用緊 密控制的楔形及傾斜規格,可搭配使用 TECHSPEC® 成像級 PCX(平凸) 柱面透鏡,是將橢圓形光 束變為圓形的理想選擇。

一般規格

Bevel:
Protective bevel as needed
Center Thickness Tolerance (mm):
±0.1
Substrate:
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Plano Axis Wedge (arcmin):
<5
Power Axis Wedge (arcmin):
<5

產品

Dia. (mm)  Dimensions (mm)  EFL (mm)  Substrate   Coating   比較   庫存號碼   價格  Buy
12.70 - -25.00 N-BK7 Uncoated
12.70 - -50.00 N-BK7 Uncoated
12.70 - -100.00 N-BK7 Uncoated
12.70 - -25.00 N-BK7 NIR I (600-1050nm)
12.70 - -50.00 N-BK7 NIR I (600-1050nm)
12.70 - -100.00 N-BK7 NIR I (600-1050nm)
12.70 - -25.00 N-BK7 NIR II (750-1550nm)
12.70 - -50.00 N-BK7 NIR II (750-1550nm)
12.70 - -100.00 N-BK7 NIR II (750-1550nm)
12.70 - -25.00 N-BK7 VIS 0° (425-675nm)
12.70 - -50.00 N-BK7 VIS 0° (425-675nm)
12.70 - -100.00 N-BK7 VIS 0° (425-675nm)
25.40 - -25.00 N-BK7 Uncoated
25.40 - -50.00 N-BK7 Uncoated
25.40 - -75.00 N-BK7 Uncoated
25.40 - -100.00 N-BK7 Uncoated
25.40 - -25.00 N-BK7 NIR I (600-1050nm)
25.40 - -50.00 N-BK7 NIR I (600-1050nm)
25.40 - -75.00 N-BK7 NIR I (600-1050nm)
25.40 - -100.00 N-BK7 NIR I (600-1050nm)
25.40 - -25.00 N-BK7 NIR II (750-1550nm)
25.40 - -50.00 N-BK7 NIR II (750-1550nm)
25.40 - -75.00 N-BK7 NIR II (750-1550nm)
25.40 - -100.00 N-BK7 NIR II (750-1550nm)
25.40 - -25.00 N-BK7 VIS 0° (425-675nm)
25.40 - -50.00 N-BK7 VIS 0° (425-675nm)
25.40 - -75.00 N-BK7 VIS 0° (425-675nm)
25.40 - -100.00 N-BK7 VIS 0° (425-675nm)
- 12.7 x 12.7 -25.00 N-BK7 Uncoated
- 12.7 x 12.7 -50.00 N-BK7 Uncoated
- 12.7 x 12.7 -25.00 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 -50.00 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 -25.00 N-BK7 NIR II (750-1550nm)
- 12.7 x 12.7 -50.00 N-BK7 NIR II (750-1550nm)
- 12.7 x 12.7 -25.00 N-BK7 VIS 0° (425-675nm)
- 12.7 x 12.7 -50.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 -50.00 N-BK7 Uncoated
- 25.4 x 25.4 -75.00 N-BK7 Uncoated
- 25.4 x 25.4 -50.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 -75.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 -50.00 N-BK7 NIR II (750-1550nm)
- 25.4 x 25.4 -75.00 N-BK7 NIR II (750-1550nm)
- 25.4 x 25.4 -50.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 -75.00 N-BK7 VIS 0° (425-675nm)