f/# (鏡頭光圈 / 光圈設定)
Edmund Optics Inc.

f/# (鏡頭光圈 / 光圈設定)

作者: Gregory Hollows, Nicholas James

成像資源指南第2.1部份

鏡頭上的f/#設定可控制多項鏡頭參數:總體光通量、景深以及於給定分辨率下產生對比度的能力。從根本上說,f/#是鏡頭的有效焦距(EFL)與有效孔徑(DEP)之間的比率:

(1)$$ f/ \# = \frac{\text{EFL}}{D_{\text{EP}}}$$

大多數鏡頭的f/#都是透過轉動光圈調節環 (鏡頭的解剖結構)、進而打開和關閉內部的光圈來設定。標記光圈調節環的數字表示光通量及其關聯的孔徑。這些數字通常以√2的倍數增加。以√2為因數增加f/#會使光圈大小減半,有效地以2為因數來降低鏡頭的光通量。f/#更低的鏡頭被認為速度更快,而且允許更多光線通過系統,而f/#更高的鏡頭被認為速度更慢,並且光通量更少。表1顯示的範例為25mm焦距鏡頭的f/#、孔徑和有效孔徑。請注意,設定從f/1變為f/2,然後再從f/4變為f/8時,每個間隔的鏡頭孔徑會減半,有效面積也將以4為因數縮小。這裡描述了通量隨著鏡頭f/#增加而減少。

f/# Lens Aperture Diameter (mm) Aperture Opening Area (mm2)
1 25.0 490.8
1.4 17.9 251.6
2 12.5 122.7
2.8 8.9 62.2
4 6.3 31.2
5.6 4.5 15.9
8 3.1 7.5

表 1: 25mm單業鏡頭的f/#與有效面積之間的關係。隨著f/#增加,面積會減小,導致系統速度變慢,光通量也會減少。

f/#及其對鏡頭理論解析度、對比度和景深的影響

f/#的影響不僅限於光通量。具體來說,f/#與理論上的分辨率和對比以及景深(DOF)和鏡頭焦深直接相關 ( 有關景深(DOF) 的更多信息,請參閱 景深和焦深)。此外,它還會影響特定鏡頭設計的像差。隨著像素大小繼續減小,f/#將成為限制系統效能的最重要因素之一,因為它與景深和解析度成反比。如表2所示,要求往往存在直接衝突,因此必須做出妥協。

f/# Diffraction Limited Resolution Depth of Field Light Throughput Numerical Aperture
f/# Performance Changes Diffraction Limited Resolution Performance Changes Depth of Field Performance Changes Light Throughput Performance Changes Numerical Aperture Performance Changes

表 2: 鏡頭效能隨f/#改變而變化。

f/#隨工作距離變更而變化 Advanced

f/# 隨工作距離變化

公式1中的f/#是在放大倍率實際上為0的無限工作距離下定義的,從這種意義上來講,f/#的定義是受限的。通常在機器視覺應用中,相比無限遠的距離,物體要離鏡頭更近,並且公式2中將f/#w更準確地表示為工作f/#

(2)$$ \left( \text{f}/ \# \right)_w \approx \left( 1 + m \right) \times \left( \text{f}/ \# \right)$$
(2)
$$ \left( \text{f}/ \# \right)_w \approx \left( 1 + m \right) \times \left( \text{f}/ \# \right)$$

在計算工作f/#w的公式中,m表示物鏡的近軸放大倍率(圖像與物體高度的比率)。請注意,m越接近0(物體越接近無限遠),工作f/#w等於無限f/#。在工作距離較小的情況下,尤其要考慮工作f/#w。例如,以-0.5X的放大倍率操作的f/2.8、25mm焦距鏡頭,有效工作f/#w為f/4.2。這會影響成像品質以及鏡頭收光的能力。

f/#和數值孔徑(NA)

從鏡頭收光錐形角或數值孔徑(NA)的角度來探討總體光通量往往更加簡單。鏡頭的數值孔徑定義為像空間間中邊緣光線角的正弦(如圖1所示)。

Visual representation of f/#, both for a simple lens (a), and a real-world system (b).
圖 1: 針對簡單鏡頭(a)和實際系統(b)的f/#視覺再現。

務必記住,f/#和NA成反比。

(3)$$ \text{NA} = \frac{1}{2 \times \left( \text{f}/\# \right)}$$
(3)
$$ \text{NA} = \frac{1}{2 \times \left( \text{f}/\# \right)}$$

表3顯示了鏡頭的典型f/#佈局(後續每個數字都以√2為因數增加)及其與數值孔徑之間的關係。

f/# 1.4 2 2.8 4 5.6 8 11 16
NA 0.36 0.25 0.18 0.13 0.09 0.06 0.05 0.03

表 3: f/#與數值孔徑之間的關係。

採用數值孔徑標註而非f/#在顯微鏡中尤為常見,但務必記住的是,為顯微鏡物鏡所指定之數值孔徑值是於物體空間中指定,因為在這裡更容易收集光線。另一個有趣的類似情況是,無限共軛顯微鏡物鏡可以被認為是相反的機器視覺物鏡(於無限遠對焦)。調制轉換函數(MTF)和MTF曲線解析度與對比度限制: 艾里斑相關的部份介紹了關於f/#影響分辨率的更多資訊。傳感器相對照明、衰减以及暗角介紹了有關f/#和景深的詳細資訊。

特色資源
 應用說明
 應用說明
這項內容對您是否實用?

相關產品

 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin