Manual Stage and Slides | 手動平臺和滑塊 | 查看所有


- 提供 30 x 30mm 至 125 x 125mm 的四種尺寸
- 提供英制及公制孔型
- 微尺及導螺桿傳動選項
- 輕鬆配置為 X-Y 和 X-Y-Z 組態


- 提供 30 x 30mm 至 125 x 125mm 的四種尺寸
- 採用通孔設計,提供光學路徑穿透
- 提供英制及公制孔型
- 微尺及導螺桿傳動選項


- 薄型設計
- 精密測微尺驅動
- Slide-Fit Guide System
- 360°粗旋轉範圍,±5°總細旋轉範圍
- Mechanically Compatible to Other TECHSPEC® Stages
- Locking Screw on All Stages
- 與100級(ISO 5)潔淨室相容


- 提供公制和英制孔型型號
- 兩軸傾斜控制(動態運動
- 精密測微尺驅動
- Mechanically Compatible to Other TECHSPEC® Stages


- 提供公制和英制孔型
- 可堆疊,實現兩軸旋轉
- Mechanically Compatible with our TECHSPEC® Stages


- 相容於 TECHSPEC® 手動平移載片台、旋轉及翻轉-傾斜調整臺,提供額外的軸對準
- 採用薄型封裝,可於 X 及 Y 方向移動 ±35mm
- 適合英制及公制實驗板安裝的通用底板


- 整體外形小巧,便於系統整合
- 黃銅構造,具有極高的硬度與高達 15kg 的承載力
- 相容所有 TECHSPEC® 工作臺

- 0.001mm Resolution Directly Readable Micrometer
- Readout in Inches or Millimeters
- Available with English or Metric Mounting Holes

- Low Wear, Low Friction Movement with Coarse or Fine Adjustment
- 2 or 2.62" Diameter Stages with Tapped Mounting Holes
- Calibrated Dial with 12 Minute Vernier for Accurate Read-Out

- Small Footprint
- 17 Degrees of Fine Adjustment
- 360 Degrees of Coarse Adjustment


- 導輪具有一或兩個旋鈕,提供英制或公制安裝孔型
- 提供英制及公制滑軌長度
- 供應預先組裝的通用導輪及滑軌組合
- 0.01 吋或 0.1mm 分辨率的遊尺規
Accessories for Manual Stages and Slides | 手動調整臺和滑塊配件 | 查看所有

- Micrometer, Fine Screw, Digital and Differential Options Available
- Compatible with our Ball Bearing Stages

- Designed for Our Linear Positing Stages and Slides
- Centered ¼-20 Hole Enables Use with Posts and Post Holders

- Combine Ball Bearing Stages into 3 Axis Positioning Systems
- Designs for 1.25, 1.75, 2.62, and 5" Stages
- Aluminum Construction with Black Anodized Finish

- Connects Metric/English Components to English/Metric Breadboards
- Standard ¼-20 or M6 x 1.0 Holes and Slots
- Center C’bore Can Be Used for ¼ or M6 S.H.C.S.
- Large and Small Sizes
- Black Anodized Aluminum Construction

- Ideal for Use with Our English Sized Positioning Equipment
- A Broad Selection of Sizes Available
- 50 Pieces per Package
- Socket Head Cap Screw Kits Available
- Allen Wrenches Also Available

- English and Metric Kits Available
- Comes with Storage Case
- Comes with Most Popular Sizes and Lengths

- A Broad Selection of Sizes Available
- Socket Head Set Screw Kits Available
- Allen Wrenches Also Available
- Used in a Variety of Breadboard Configurations in Typical Lab Quantities.

- English and Metric Kits Available
- Includes Most Frequently Requested Socket Head Set Screws
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
Privacy Policy | Cookie Policy | Terms & Conditions | Accessibility
California Consumer Privacy Act (CCPA): Do Not Sell My Information